Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Cooper Power series series-multiple switch
Catalog Number
2237403B06M
UPC
194006016513
Product Height
16.1 IN
Product Diameter
5.52 IN
Product Weight
4.2 LB
Compliances
Not Applicable
Certifications
ANSI/IEEE Std C57.12.91

Accessories

Handle options
Hotstick/T-handle

Additional Specifications

Packaging
Individually boxed

Descriptions

Number of decks
Six
Number of terminals - back deck 1
8 terminals
2 two-finger contacts
Number of terminals - phase deck
6 terminals
2 three-finger contacts
Switch type
Series-multiple (dual voltage) switch

Electrical Ratings

AC 60 Hz 1 minute withstand
50 kV
Basic impulse level full wave crest
150 kV
Continuous current rating
150 A
Current rating
150 A
Impulse - phase to ground
150 kV
Phases
Three
Standard voltage class
35 kV

Mounting

Mounting orientation
Sidewall

Type

Terminal type
Bolt tabs