Download document () of 20

283829
Model code: XAP010806

Eaton xEnergy Main LV systems LV switchgear. Plinth, HxWxD=100x800x600mm, gray

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
283829
Model Code
XAP010806
EAN
4015082838294
Product Length/Depth
615 mm
Product Height
110 mm
Product Width
235 mm
Product Weight
9.2 kg
Compliances
RoHS conform
Global Catalog
283829
Product Type
LV switchgear

Product specifications

Used with
Accessory
Control centres XVTL
Type
  • Accessory
  • Control centres XVTL
Accessory/spare part type
Plinths
Color
Gray
Unit type
Accessories
Load capacity - max
1500 kg
RAL-number
7035
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
800 mm
Suitable for length/depth
600 mm
Suitable for width
800 mm
Material
Steel
Model
Base complete
Impact strength
IK10

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.