Download document () of 20

284183
Model code: XSDFCC2004

Eaton xEnergy Main LV systems LV switchgear. Door connection area, F, closed, IP55, for HxW=2000x400mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284183
Model Code
XSDFCC2004
EAN
4015082841836
Product Length/Depth
2000 mm
Product Height
40 mm
Product Width
410 mm
Product Weight
17 kg
Compliances
RoHS conform
Global Catalog
284183
Product Type
LV switchgear

Product specifications

Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP55
NEMA 4X
Material
Steel
Model
Stop door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.