Download document () of 20

284209
Model code: XSDMLV2004

Eaton xEnergy Main LV systems LV switchgear. Door to switchgear area, ventilated, IP30, left, HxW=2000x425mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284209
Model Code
XSDMLV2004
EAN
4015082842093
Product Length/Depth
1960 mm
Product Height
45 mm
Product Width
425 mm
Product Weight
18.8 kg
Compliances
RoHS conform
Global Catalog
284209

Product specifications

Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP30
NEMA Other
Material
Steel
Model
Stop door

Export product specification