Download document () of 20

293511
Model code: BPZ-FS-1200/2

Eaton xEnergy Basic LV systems Low voltage switchgear. Front cover for base, HxW=200x1200mm

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
293511
Model Code
BPZ-FS-1200/2
EAN
4015082935115
Product Length/Depth
20 mm
Product Height
205 mm
Product Width
1205 mm
Product Weight
4.4 kg
Compliances
RoHS conform
Global Catalog
293511

Product specifications

Used with
Accessory consideration
Service distribution board IVS
Floor-standing enclosures
Accessory
Special features
1 cover for front or back incl. mounting accessories
Type
Accessory Floor-standing enclosures Service distribution board IVS
Accessory/spare part type
Other
Front/rear section for base
Accessory
Surface finishing
With powder coating
Color
Light gray (RAL 7035)
Degree of protection
IP54
IP30
Unit type
Modular system
Suitable for width
1200 mm
Application
Plinth
Material
Sheet steel
Mounting method
Floor standing distribution board
Surface mounting
Functions
Additional equipment

Export product specification