Knowledge Search
Download document () of 20

2CLE-300E

Eaton Bussmann series 2CLE fuse, Double barrel, Indoor, 2.4 kV, 300A, 50 kAIC, E-rated power, CLE, Class E, Double barrel

General specifications

Product Name
Eaton Bussmann series CLE fuse
Catalog Number
2CLE-300E
UPC
051712527385
Product Length/Depth
10.9 in
Product Height
6.3 in
Product Width
3 in
Product Weight
18 lb
Warranty
Not Applicable
Certifications
IEEE Std. C37.41
Not Applicable
Catalog Notes
Consult factory for mountings.
Product Type
Fuse

Electrical rating

Amperage Rating
300 A
Interrupt rating
50 kAIC
Voltage rating
2.4 kV

General information

Class
Class E
Special features
Double barrel, Indoor

Export product specification

Need product support?

Support from Eaton

Contact information

+1-636-394-2877