Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Product specifications

Leakage
Standard
Special Features
None
Connector
DIN 43650-A
Installation Type
Screw-in Cartridge
Environmental Protection
IP65
Operation
Electrically Operated
Pressure Rating
210 b
Lead Length
0 MM
Duty Rating
Continuous from 85% to 110% of nominal voltage
Fluid Compatibility
MIL–H–5606, SAE 10, SAE 20, etc
Recommended Filtration Level
18/16/13 microns
Flying Leads
Integrated
Number of Valve Ports
0
Function
Solenoid Coil
Coil Size
8
Style
Toughcoil
Operating Temperature
100 C
Voltage Rating
230 Volt
Encapsulent
Glass filled nylon
Application
Harvesters, refuse haulers, mobile and industrial applications
Voltage Type
AC
Pressure level of the valve being controlled
210 bar
How to buy from Eaton