Select your location

Specifications

General specifications

Product Name
Eaton Coils
Catalog Number
300AA00009A
Product Length/Depth
1.56 IN
Product Height
1.72 IN
Product Width
1.25 IN
Product Weight
.3125 LB
Warranty
Hydraulics Warranty

Product specifications

Special Features
None
Connector
Spade terminals
Installation Type
Screw-in Cartridge
Operation
Electrically Operated
Pressure Rating
210 b
Lead Length
0 MM
Duty Rating
Continuous from 85% to 110% of nominal voltage
Fluid Compatibility
MIL–H–5606, SAE 10, SAE 20, etc
Recommended Filtration Level
18/16/13 microns
Flying Leads
Integrated
Function
Solenoid Coil
Coil Size
8
Operating Temperature
100 C
Voltage Rating
12 Volt
Encapsulent
Glass filled nylon
Application
Harvesters, refuse haulers, mobile and industrial applications
Voltage Type
DC
Pressure level of the valve being controlled
210 bar
How to buy from Eaton