Knowledge Search
Download document () of 20
We make what matters work*

308925-82
EASY PEDAL ADVANTAGE

308925-82 Easy Pedal Advantage Manual Adjust , Torque Capacity: 1700 Ft. Lbs., Clutch Size: 15.5 Inch

General specifications

Product Name
Eaton Easy Pedal Advantage Manual Adjust Clutch
Catalog Number
308925-82
Model Code
EASY PEDAL ADVANTAGE
UPC
840379301700
Product Height
7.25 in
Product Diameter
17 in
Product Weight
132 lb
Certifications
Not Applicable
Product Type
Clutch

Product specifications

Pre-Damper
No
Clutch Size
15.5 in
Torque rating
1700 ft lb
Input shaft size
2.00" - 10
Number of Discs
2 EA
Transmission Type
Manual
Damper Spring Count
7 EA
Friction pad count
4 EA
Facing Material
Ceramic
Portfolio rating
Best
Hydraulic Linkage
No
Vehicle classification group
Heavy Duty

Export product specification