Select your location

Eaton Series 1 Heavy Duty Closed Circuit Pump Servo Control
3363-028
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Product specifications

Special Features
None
Type
Variable Displacement
Configuration
Single
Mounting Flange Location
Standard J744
Maximum Working Pressure
480 b
Special Pump Assembly Features
None
Main Port Orientation
Radial
Design Code
B
Identification
Standard
Paint
Finish Blue
Main Port(s)
[1.00] - Code 61 Per SAE J518
Minimum Working Pressure
420 b
Displacement
54.34 CCR
Charge Pump Special Features
None
Control Supply Orifice Diameter
.052 IN
Shaft Rotation
Left
Charge Pump
None
Input Shaft
21 Tooth 16/32 Pitch Spline With 3/8-24 UNF Hole
Auxiliary Mounting
SAE C-Pad; (Typically Front Pump Of Tandem) No Shaft Seal; Includes 14 Tooth 12/24 Pitch Spline Coupling; Charge Pressure Inlet Port With 7/8-14 Unf; 37 Degree Flare; Tube Fitting (45 Degree For Models 33-46 And Straight For Models 54-64)
Design Type
Series 1
Valve Plate
Standard, V-Groove
Application
Construction, Agriculture, Truck and Bus, Oil and Gas, and other mobile applications
Charge Pump Displacement
0 CCR
Drive Shaft Seal Configuration
Single