Knowledge Search
Download document () of 20

3521-4LA

Eaton Wallplate with connector, 4-conductor jack, Commercial, residential telephone, Surface, box, Light almond, Data/Voice modular jack, Type 630A screw terminals, Thermoplastic elastomer (TPE), Standard, Type 630A

General specifications

Product Name
Eaton Wallplate with connector
Catalog Number
3521-4LA
UPC
032664582882
Product Length/Depth
3 in
Product Height
0.6 in
Product Width
4.7 in
Product Weight
0.12 lb
Compliances
RoHS Compliant
FCC Compliant
Certifications
cULus Listed
UL Listed

Product specifications

Device type
Data/voice modular jack
Type
4-conductor jack
Application
Commercial, residential telephone
Mounting method
Box
Surface
Cable type
RJ11, RJ14
Connector type
Type 630A screw terminals
Material
Thermoplastic elastomer (TPE)
Style
Standard
Color
Light almond
Design type
Jack
Wire type
Type 630A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.