Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton 72400 Series Medium Duty Closed Circuit Pump Servo Control
Catalog Number
358AK00055A
Model Code
ADVRA3AMFHHC2C023AMFHH0E00A0000B0A
Product Length/Depth
20.94 IN
Product Height
10.45 IN
Product Width
10.98 IN
Product Weight
55 LB
Warranty
Hydraulics Warranty

Product specifications

Auxiliary Port Top-Front (C1) or Bypass Valve
.750-16 UNF-2B SAE O-Ring Port
Auxiliary Port Top-Rear (C2)
.750-16 UNF-2B SAE O-Ring Port Plugged
Configuration
Single
Working pressure - max
350 b
Design code
A
Identification
Standard
Maximum Input Torque
286 N-m
Drain Port Size and Location
1.0625-12 UN-2B SAE O-Ring Port - Left (D1) & Right (D2) Sides, Housing
Shaft rotation
Right
Charge Pump
None
Main Port Location A
Opposite Sides
Input shaft
15 Tooth 16/32 External, Diameter 24.98 [.984], Shaft Extension 46 [1.81]
Auxiliary Mounting
[2-Bolt B] SAE Flange Series 101-2
Output Shaft
13 Tooth 16/32 Internal, Diameter 21.81 [.858], Accepts Shaft Extension 41.1 [1.62]
Design type
Series 1
Peak Pressure Rating
380 b
Charge Pump Displacement
49.2 CCR
Special features
None
Type
Variable Displacement
Relief Valve Setting for Main Port A
224.1 b
Mounting Flange Location
Standard J744
Mounting Type
Standard
Unit type
Back-to-Back
Destroke Valve
No
Main Port Orientation
Radial
Housing material
Cast Iron
Paint
Black Per Spec 209-13B
Main Port(s)
1.0625-12 UN-2B SAE O-Ring Port - Opposite Sides
Control
Manual Displacement Control with (Normally Closed) Neutral Lockout Switch (Wide Band Neutral) and Destroke Valve (Manifold) 12 Volt DC (Normally Open)
Displacement
49.2 CCR
Charge Pump Options
None
Rated speed - max
3600 RPM
Maximum Input Power
102 KW
Valve Plate
Valve Plate- Type 1
Flow at Rated Speed and PSI
169 LQ
Application
Construction, Agriculture, Truck and Bus, Oil and Gas, and other mobile applications
Relief Valve Setting for Main Port B
224.1 b
Drive Shaft Seal Configuration
Single
How to buy from Eaton