Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Series 2 Heavy Duty Closed Circuit Pump Servo Control
Catalog Number
3922-019
Product Length/Depth
14.384 IN
Product Height
10.79 IN
Product Width
8.7 IN
Product Weight
128 LB
Warranty
Hydraulics Warranty

Product specifications

High Pressure Relief Valve Setting Port A
448 b
Configuration
Single
Maximum Working Pressure
500 b
Control Orifice Upper Servo Diameter
.044 IN
Design Code
A
Identification
Standard
Control Orifice Lower Servo Diameter
.044 IN
Maximum Input Torque
256 N-m
Minimum Working Pressure
430 b
Shaft Rotation
Right
Input Shaft
14 Tooth 12/24 Pitch Spline
Auxiliary Mounting
B-Pad, Dual 2 Bolt Mount, No Shaft Seal, 13 Tooth 16/32 Pitch Spline
Charge Pump Displacement
13.9 CCR
Type
Variable Displacement
Mounting Flange Location
Standard J744
Main Port Orientation
Radial
Paint
Primer Blue Per Spec 209-13Cd
Main Port(s)
[1.00] - Code 62 Per SAE J518
Displacement
63.66 CCR
Charge Pump Options
Remote Filter Ports
Charge Pump Special Features
None
Pressure Override Setting Port A
414 b
Control Supply Orifice Diameter
.044 IN
Charge Pressure Relief Valve Setting
21 b
Valve Plate
Standard, V-Groove
Flow at Rated Speed and PSI
255 LQ
Application
Construction, Agriculture, Truck and Bus, Oil and Gas, and other mobile applications
Drive Shaft Seal Configuration
Single
How to buy from Eaton