Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Series 2 Heavy Duty Closed Circuit Pump Servo Control
Catalog Number
3922-186
Model Code
ACL06414R1APPTT13HACAA02DAC000A
Product Length/Depth
14.524 IN
Product Height
12.04 IN
Product Width
8.7 IN
Product Weight
128 LB
Warranty
Hydraulics Warranty

Product specifications

High Pressure Relief Valve Setting Port A
276 b
Configuration
Single
Working pressure - max
500 b
Control Orifice Upper Servo Diameter
.021 IN
Design code
A
Identification
Standard
Control Orifice Lower Servo Diameter
.021 IN
Maximum Input Torque
256 N-m
Minimum Working Pressure
430 b
Shaft rotation
Right
Input shaft
14 Tooth 12/24 Pitch Spline
Auxiliary Mounting
B-Pad, Dual 2 Bolt Mount, No Shaft Seal, 13 Tooth 16/32 Pitch Spline
Design type
None
Charge Pump Displacement
17.4 CCR
Type
Variable Displacement
Mounting Flange Location
Standard J744
High Pressure Relief Valve Setting Port B
379 b
Main Port Orientation
Radial
Paint
Primer Blue Per Spec 209-13Cd
Main Port(s)
[1.00] - Code 61 Per SAE J518
Control
Hydraulic Remote Control With 5-15 Bar [73-218 PSI]
Displacement
63.66 CCR
Charge Pump Options
Remote Filter Ports
Charge Pump Special Features
None
Pressure Override Setting Port A
241 b
Control Supply Orifice Diameter
.036 IN
Pressure Override Setting Port B
448 b
Charge Pressure Relief Valve Setting
24 b
Valve Plate
Propel
Flow at Rated Speed and PSI
255 LQ
Application
Construction, Agriculture, Truck and Bus, Oil and Gas, and other mobile applications
Drive Shaft Seal Configuration
Single
How to buy from Eaton