Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Series 1 Heavy Duty Closed Circuit Pump Servo Control
Catalog Number
3923-151
Product Length/Depth
17.05 IN
Product Height
10.56 IN
Product Width
10.74 IN
Product Weight
62.6 LB
Warranty
Hydraulics Warranty

Product specifications

Configuration
Single
Working pressure - max
480 b
Special Pump Assembly Features
None
Design code
B
Identification
Standard
Maximum Input Torque
265 N-m
Minimum Working Pressure
420 b
Shaft rotation
Right
Charge Pump
Charge Pump With External Discharge Port For 7/8-14 UNF SAE O-Ring Fitting; With Steel Hex Plug
Input shaft
21 Tooth 16/32 Pitch Spline
Auxiliary Mounting
None
Design type
Series 1
Charge Pump Displacement
13.9 CCR
Special features
None
Type
Variable Displacement
Mounting Flange Location
Standard J744
Main Port Orientation
Radial
Paint
Finish Blue
Main Port(s)
[1.00] - Code 62 Per SAE J518
Displacement
63.66 CCR
Charge Pump Special Features
None
Pressure Override Setting Port A
414 b
Control Supply Orifice Diameter
.052 IN
Charge Pressure Relief Valve Setting
23 b
Valve Plate
Propel
Flow at Rated Speed and PSI
255 LQ
Application
Construction, Agriculture, Truck and Bus, Oil and Gas, and other mobile applications
Drive Shaft Seal Configuration
Single
How to buy from Eaton