Select your location

Eaton Series 1 Heavy Duty Closed Circuit Pump Servo Control
3923-299
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Product specifications

Configuration
Single
Maximum Working Pressure
480 b
Special Pump Assembly Features
None
Design Code
B
Identification
Standard
Maximum Input Torque
265 N-m
Minimum Working Pressure
420 b
Shaft Rotation
Right
Charge Pump
Charge Pump Included
Input Shaft
14 Tooth 12/24 Pitch Spline
Auxiliary Mounting
None
Design Type
Series 1
Charge Pump Displacement
13.9 CCR
Special Features
None
Type
Variable Displacement
Mounting Flange Location
Standard J744
Main Port Orientation
Radial
Paint
Finish Blue
Main Port(s)
[1.00] - Code 61 Per SAE J518
Displacement
63.66 CCR
Charge Pump Special Features
None
Control Supply Orifice Diameter
.052 IN
Charge Pressure Relief Valve Setting
15 b
Valve Plate
Standard, V-Groove
Flow at Rated Speed and PSI
255 LQ
Application
Construction, Agriculture, Truck and Bus, Oil and Gas, and other mobile applications
Drive Shaft Seal Configuration
Single