Download document () of 20
Discontinued

3MCB2000RBC

Eaton main circuit breaker, 2000A, Copper, NEMA 3R, Underground, 65 kAIC, RGH, Four-wire, Three-phase, 120/208V, (6) #2 AWG-600 kcmil

A newer version of this product is available:

General specifications

Product Name
Eaton main circuit breaker
Catalog Number
3MCB2000RBC
UPC
782114990452
Product Length/Depth
27.8 in
Product Height
53.6 in
Product Width
38.1 in
Product Weight
314 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Catalog Notes
If additional neutral lugs are needed, order 1MCB1200NLK [(3) 1/0-750 kcmil or (6) 1/0-300 kcmil]. Only to be used in center feed applications with 1200A meter stacks. Not to be used with 800A stacks.

Product specifications

Amperage Rating
2000 A
Bus material
Copper
Feed type
Bottom
Phase
Three-phase
Voltage rating
120/208 V
Utility approvals
NC : Dominion
VA : Dominion
Enclosure
NEMA 3R
Interrupt rating
65 kAIC
Main circuit breaker
RGH
Number of wires
4
Wire size
(6) #2 AWG-600 kcmil

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com