Select your location

Specifications

General specifications

Product Name
Eaton main terminal box
Catalog Number
3MTB1200R
UPC
782116007899
Product Length/Depth
22.54 IN
Product Height
47.7 IN
Product Width
11.19 IN
Product Weight
85 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Catalog Notes
For 800A and 1200A units, for compression lug landing kits, order 3MTB1200CLK. Kits includes lug landing for three-phase and neutral.

Product specifications

Feed Type
Top/bottom
Phase
Three-phase
Utility Approvals
MI : Consumers Energy
NC : Dominion
VA : Dominion
MI : DTE Energy (Detroit Edison)
CA : Sacramento Municipal Utility District (SMUD)
MT : NorthWestern Energy
NE : NorthWestern Energy
SD : NorthWestern Energy
WY : NorthWestern Energy
MD : Baltimore Gas and Electric
DC : PEPCO
MD : PEPCO
Wire Size
(4) 250-500 kcmil
Bus Material
Aluminum
Number Of Wires
Four-wire
Enclosure
NEMA 3R
Voltage Rating
120/208V
Amperage Rating
1200A
How to buy from Eaton