Select your location

Specifications

General specifications

Product Name
Eaton main terminal box
Catalog Number
3MTB1200RCRIS
UPC
786685632803
Product Length/Depth
24.48 IN
Product Height
60.575 IN
Product Width
11.646 IN
Product Weight
160 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Catalog Notes
For compression lug landing kits, order 3MTB1200CLK (includes landings for 3-phases and neutral).

Product specifications

Type
Riser box
Feed Type
Top/bottom
Phase
Three-phase
Wire Size
#2 AWG-750 kcmil
Bus Material
Copper
Number Of Wires
Four-wire
Enclosure
NEMA 3R
Voltage Rating
120/208V
Amperage Rating
1200A
How to buy from Eaton