Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton main terminal box
Catalog Number
3MTB1600RC
UPC
782114733684
Product Length/Depth
32.875 IN
Product Height
60.125 IN
Product Width
11.4375 IN
Product Weight
234 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Catalog Notes
For 1600A units, to obtain (40) 750 kcmil cables per phase- order catalog number 3MTB1600BLK, one lug per main terminal box ordered. For 1600A units compression lug landing kit, order catalog number 3MTB1600CLK.

Product specifications

Feed type
Top/bottom
Phase
Three-phase
Utility approvals
MI : Consumers Energy
NC : Dominion
VA : Dominion
MI : DTE Energy (Detroit Edison)
WI : WE Energies / Wisconsin Public Service (WPS)
MT : NorthWestern Energy
NE : NorthWestern Energy
SD : NorthWestern Energy
WY : NorthWestern Energy
Wire size
(6) 500 kcmil
Bus material
Copper
Number of wires
Four-wire
Enclosure
NEMA 3R
Voltage rating
120/208 V
Amperage Rating
1600A
How to buy from Eaton