Select your location

3MTB400RC

Eaton main terminal box, 400A, Copper, NEMA 3R, Overhead/underground, Four-wire, Three-phase, 120/208V, (1) #6 AWG-600 kcmil, (2) #1/0 AWG-250 kcmil

Need product support?

Technical Support Information

Questions before you buy?
877-386-2273 Opt 2, Opt 2
TRC@eaton.com

Questions on a product you own?
877-386-2273 Opt 2, Opt 2
TRC@eaton.com

Replacement parts are available for this product:
877-386-2273 Opt 2, Opt 2
TRC@eaton.com

How to buy from Eaton