Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton main terminal box
Catalog Number
3MTB800R
UPC
786849053109
Product Length/Depth
11.19 IN
Product Height
47.7 IN
Product Width
20.17 IN
Product Weight
85 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Catalog Notes
For 800A units, to obtain (4) 1/0-300 kcmil or (2) 1/0-750 kcmil cables per phase- order catalog number 3MTB800BLK, one Lug Kit per main terminal box ordered (neutral and ground included in kit). For 800A and 1200A units, order 3MTB1200CLK.

Product specifications

Feed type
Top/bottom
Phase
Three-phase
Utility approvals
MI : Consumers Energy
NC : Dominion
VA : Dominion
MI : DTE Energy (Detroit Edison)
MT : NorthWestern Energy
NE : NorthWestern Energy
SD : NorthWestern Energy
WY : NorthWestern Energy
MD : Baltimore Gas and Electric
DC : PEPCO
MD : PEPCO
Wire size
(2) 250-500 kcmil
Bus material
Aluminum
Number of wires
4
Enclosure
NEMA 3R
Voltage rating
120/208 V
Amperage Rating
800A
How to buy from Eaton