Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton main terminal box
Catalog Number
3MTB800RC
UPC
782114556153
Product Length/Depth
11.19 IN
Product Height
47.7 IN
Product Width
20.17 IN
Product Weight
88 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Catalog Notes
For (4) 1/0-300 kcmil or (2) 1/0-750 kcmil cables per phase, order 3MTB800BLK. For compression lug Landing kits, order 3MTB1200CLK (includes landings for 3-phases and neutral).

Product specifications

Feed type
Top/bottom
Phase
Three-phase
Utility approvals
NY : Consolidated Edison (ConEd)
NC : Dominion
VA : Dominion
MT : NorthWestern Energy
NE : NorthWestern Energy
SD : NorthWestern Energy
WY : NorthWestern Energy
Wire size
(2) 250-500 kcmil
Bus material
Copper
Number of wires
4
Enclosure
NEMA 3R
Voltage rating
120/208 V
Amperage Rating
800A
How to buy from Eaton