Select your location

Specifications

Product specifications

Type
EUSERC
Feed Type
Top/bottom
Phase
Three-phase
Utility Approvals
ID : Idaho Power
OR : Idaho Power
WA : Seattle City Light
AK : Anchorage Municipal Light & Power
NV : NV Energy
CA : City of Los Angeles - DWP (LADWP)
AZ : Southern California Edison
CA : Southern California Edison
CA : Pacific Gas and Electric (PG&E)
CA : Sacramento Municipal Utility District (SMUD)
WA : Puget Sound Energy
WA : Tacoma Public Utilities
Wire Size
(3) #1/0 AWG-750 kcmil or (6) #1/0 AWG-300 kcmil
Bus Material
Aluminum
Number Of Wires
Four-wire
Enclosure
NEMA 3R
Voltage Rating
120/208V
Amperage Rating
400A
How to buy from Eaton