Select your location

Specifications

General specifications

Product Name
Eaton main terminal box
Catalog Number
3MTBE800R
UPC
782113965444
Product Length/Depth
30.875 IN
Product Height
61 IN
Product Width
11.875 IN
Product Weight
150 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
EUSERC Approved
Certifications
UL Listed
Catalog Notes
Indoor or outdoor. Terminal box UL listed short-circuit rating is the least AIC rating of any installed main tenant breaker-to a maximum of 100,000 rms symmetrical amperes. For top feed, use Myer type hub

Product specifications

Type
EUSERC
Feed Type
Top/bottom
Phase
Three-phase
Utility Approvals
ID : Idaho Power
OR : Idaho Power
WA : Seattle City Light
AK : Anchorage Municipal Light & Power
NV : NV Energy
CA : City of Los Angeles - DWP (LADWP)
AZ : Southern California Edison
CA : Southern California Edison
CA : Sacramento Municipal Utility District (SMUD)
WI : WE Energies / Wisconsin Public Service (WPS)
WA : Puget Sound Energy
WA : Tacoma Public Utilities
Wire Size
(3) #1/0 AWG-750 kcmil or (6) #1/0 AWG-300 kcmil
Bus Material
Aluminum
Number Of Wires
Four-wire
Enclosure
NEMA 3R
Voltage Rating
120/208V
Amperage Rating
800A
How to buy from Eaton