Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton 3S UPS
Catalog Number
3S750
UPC
743172034823
Product Length/Depth
13.2 IN
Product Height
3.4 IN
Product Width
6.7 IN
Product Weight
9.7 LB
Warranty
3 year factory warranty with online product registration
Compliances
FCC Part 15 Class A Subpart B Sections 15.107b , 15.109b
Certifications
cUL Listed
UL 1778
UL 497A
NOM
Catalog Notes
3 SERIES, User replaceable batteries

Battery

Runtime graph
Battery replacement
User replaceable
Battery quantity
1

Electrical output

Battery type
Sealed, lead-acid
Receptacle
(5) 5-15R, (5) 5-15R surge only
Output power factor
0.6
Output voltage range
102-132 Vac
Output frequency
0.1 Hz
Topology
Offline/Standby

Electrical input

Input connection
5-15P
Input frequency range
57-70 Hz

Communications

Communication
(1) USB port
Ethernet interface
Yes

Environmental

Altitude
Up to 10,000 ft (3000m) without de-rating
Noise level
<50 dB at 1 meter
Temperature range
0° to 40°C (32° to 104°F)
Relative humidity
20-93% non-condensing

Additional specifications

Package contents
1 ready-to-go UPS, USB Cable, User Guide
Color
Black
Efficiency
97%
Surge protection
Yes

Warranty and support

Extended service plans
ADVANCED DEPOT EXCHANGE
-5-YEAR DEPOT REPAIR: 3SW5Y-0750UC
-Expedited parts coverage for 5 years
-Parts, electronics and UPS batteries coverage
-Next business day shipping
-Technical support
How to buy from Eaton
Locate a channel partner

Find a local channel partner based upon your zip code.

UPS and battery replacement selector

Find the right UPS, replacement batteries or the Eaton equivalent to competitive models.

Questions before you buy

Email (link above) or call us

Toll free: 1-800-356-5794 option 2

Monday - Friday: 8:00 a.m. to 6:00 p.m. Eastern time