Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Cooper Power series die
Catalog Number
40114CPS
UPC
194006053938
Product Length/Depth
1 IN
Product Height
.845 IN
Product Width
1.25 IN
Product Weight
.2 LB
Compliances
Not Applicable
Certifications
Not Applicable

Product specifications

Type
Die
Die type
11/16
Used with
Type O tools