Knowledge Search
Download document () of 20

49-7060

COVER KIT (BLACK)

General specifications

Product Name
Eaton CH door
Catalog Number
49-7060
UPC
782114799260
Product Length/Depth
6.5 in
Product Height
0.8 in
Product Width
5.8 in
Product Weight
0.8 lb

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.