Download document () of 20
We make what matters work*

4POSTRAILSM

SmartRack 4-Post Rack-Mount Installation Kit for Select UPS Systems, Side Mount

  • Supports UPS systems in EIA-standard 4-post racks
  • Includes rack-attachment hardware for square-hole mounting
  • Leaves front and rear mounting holes free for equipment
  • Supports up to 250 lbs (113.4 kgs)
  • 5-year limited warranty (Worldwide)
  • Compatible with mounting depths of 16.5-21.5 in.

General specifications

Product Name
Eaton Tripp Lite series SmartRack shelf
Catalog Number
4POSTRAILSM
UPC
037332191762
Product Length/Depth
25.4 in
Product Height
6.3 in
Product Width
5.71 in
Product Weight
1.6 lb
Warranty
5 year limited
Compliances
RoHS
Global Catalog
4POSTRAILSM
Product Type
Accessory

Product specifications

Accessory Class
Rack accessories
Features
Flex Center
Package contents
  • (2) L brackets
  • (8) M6 screws
  • (8) M6 cup washers
  • (8) M6 cage nuts
Accessory Type
Rackmount Kit

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.