Photo is representative
Download
Eaton Cooper Power series Fit-All fuse link, 3A, T
| Product Name |
Eaton Cooper Power series Fit-All fuse link
|
| Catalog Number |
51003
|
| UPC |
051712624114
|
| Product Length/Depth |
23 in
|
| Product Height |
0.001 in
|
| Product Width |
0.001 in
|
| Product Weight |
0.1 lb
|
| Warranty |
1 year limited
|
| Certifications |
ANSI/IEEE Std C37.42
|
| Product Type |
Fit-All Fuse link
|
| Type |
T
|
| Amperage Rating |
3 A
|
Support from Eaton
Contact us
P: 877-277-4636
P: 877-ETN-CARE