Download document () of 20

540576FULL-0779X

Eaton, Alarms & signalling devices, Fulleon, ROLP Maxi sounder, Deep red base, Set to Tone 3 (ROLPX/SV/R/D/3 MAXI)

General specifications

Product Name
Eaton RoLP Solista and Maxi
Catalog Number
540576FULL-0779X
EAN
4015081801688
Product Length/Depth
110 mm
Product Height
93 mm
Product Width
93 mm
Product Weight
0.3 kg
Certifications
Not Applicable
Global Catalog
540576FULL-0779X

Product specifications

Number of tones
32
Color housing
Red
Material housing
Plastic
Sound output
106 dB
Nominal voltage
24 V
Type of current
DC
Electricity consumption
0.042 A
Addressing mode
Hard addressing
Alarm current
42 mA
Construction material
ABS/FR
EN Certified Tones
6
Operating temperature - max
70 °C
Operating temperature - min
-25 °C
System topology
Conventional (Non-Addressable)
Tones
32
Voice tones
No
Product branding
Eaton
Humidity (non condensing) - max
95 %
Humidity (non condensing) - min
0 %
Degree of protection
IP65
EN Certification Standards
EN54 Pt3 (Fire Alarm Sounders)
Cable entry
M20 hole
System wiring
0.28 - 2.5 mm

Export product specification