Download document () of 20

5CLPT-5E

Eaton Bussmann series 5CLPT fuse, 4.8 kV, 5A, 80 kAIC, Indicating, CLPT, Class E, Single barrel (indicating)

General specifications

Product Name
Eaton Bussmann series CLPT fuse
Catalog Number
5CLPT-5E
UPC
051712529006
Product Length/Depth
9.5 in
Product Height
1.6 in
Product Width
1.6 in
Product Weight
0.001 lb
Warranty
Not Applicable
Compliances
Contact Manufacturer
Certifications
IEEE Std. C37.41
Not Applicable
Catalog Notes
Consult factory for mountings.
Global Catalog
5CLPT-5E

Product specifications

Amperage Rating
5 A
Fuse size
1.6" x 9.5"
Breaking capacity
80 kA
Product application
Auxiliary transformer protection
Release characteristic
E
Voltage type
AC
Class
Class E
Fuse shape
Cylindrical
Fuse diameter
1.6 in
Interrupt rating
80 kAIC
Connection
Ferrule end x ferrule end
Construction size
1.6" x 9.5"
Quantity
1
Voltage rating
5.5 kV
Type
CLPT
Special features
Indicating

Export product specification