Knowledge Search
Download document () of 20
We make what matters work*

5P1550RT2UNG2-L

Eaton 5P G2 1440VA 1350W 120V Line-Interactive UPS - 10 NEMA 5-15R Outlets, Lithium-Ion Battery, Pre-Installed Cybersecure Network Card, 2U Rack/Wall/Tower

  • Lithium-ion (LiFePO4) batteries offer longer lifespan, less weight and faster recharges
  • Pure sine wave output ensures compatibility and stability for sensitive equipment
  • Exclusive ABM+ technology accurately predicts when batteries should be replaced
  • Supports optional lithium-ion battery modules (sold separately) for additional runtime
  • Pre-installed NETWORK-M3 Gigabit network card enables full remote access and control
  • 5-year limited warranty (U.S. and Canada -- warranties may vary by country)

General specifications

Product Name
Eaton 5P G2 UPS
Catalog Number
5P1550RT2UNG2-L
UPC
786689959173
Product Length/Depth
360 mm
Product Height
85.5 mm
Product Width
438 mm
Product Weight
14.1 kg
Compliances
ENERGY STAR certified
FCC part 15 Class B
REACH
RoHS
WEEE
Certifications
CAN/CSA C22.2
EN 62040-1-1
NOM
cTUVus
Global Catalog
5P1550RT2UNG2-L
Product Type
UPS

Product specifications

Topology
Line-interactive
Rack size
2U
VA rating
1440 VA
Package contents
  • 1440VA 1350W 120V 5P G2 Lithium-Ion Line-Interactive UPS
  • NETWORK-M3 Gigabit network management card
  • USB cable
  • Rack-mounting hardware
  • Tower support stands
  • User documentation
Input cord length
1.8m
Nominal frequency
50/60 Hz
Input frequency range
50/60 Hz
Number of Outputs 5-15R
10
Electric current - max
12A
Battery management
ABM+ (Extends battery service life by 50% and uses real world battery usage to better predict when battery needs to be replaced)
Battery replacement
EBP-1605-L
Battery type
Lithium-ion
Runtime at half load
12.28 min
Noise level
40 dBA at 1 meter front side
Relative humidity
0-95% non-condensing
Front Panel LCD Display
LCD graphical display
Input Plug Type
NEMA 5-15P
Output Receptacles
5-15R
Product Features
Expandable Runtime
Individually Controllable Load Banks
Lithium Batteries
Emergency Power Off (EPO)/Remote On-Off (ROO)
Nominal Output Voltage
100V
110V
120V
125V
Network Management Cards
NETWORK-M3
Network Management Cards Details
Network-M3 network card included with UPS
Output power factor
0.9
Phase (input)
Single-phase
Runtime at full load
6.12 min. (1350W)
Communication interface
Included network card
RS-232
USB (HID enabled)
Battery Access
Battery Door
Expandable Runtime Description
Can accept EBM part number 5PEBM36VRT-L (Limit 4)
Dc Voltage
38.4
Operating Temperature Range
32° to 104°F (0° to 40°C)
Typical Battery Life
Up to 10 years
Load Management Receptacles
2 load banks, 3 NEMA 5-15R outlets per bank
High Voltage Transfer to Battery Power
162Vac
Low Voltage Transfer to Battery Power
89Vac
Application
  • Retail/Point of Sale
  • Hospitality
  • High-End Desktop/Small Network
  • Large Network
  • Audio/Video
Switch configuration
5 Buttons: Esc, Up, Down, Enter, On/Off;
Housing material
Steel
Output AC waveform (AC mode)
Sinewave
Output AC waveform (battery mode)
Pure sine wave
Output Capacity (kVA)
1.44
Output Capacity (Watts)
1350
Operating Elevation
0 - 9842.5 FT (0 - 3000 Meters)
Primary UPS Depth (mm)
360
Primary UPS Height (mm)
86
Primary UPS Width (mm)
438
Audible Alarms
Audible alarm indicates utility failure, low-battery, overload, other UPS/Battery fault or remote shutdown
Battery Start Capability
Cold Start Supported
Cooling Method
Internal fan
LED Indicators
3 status-indicating LEDs (normal, battery mode, alarm); LED light Bar (Blue = Nominal, Yellow = Warning, Red = Alarm)
Minimum Required Rack Depth With External Battery Pack
16.17
Minimum Required Rack Depth Without External Battery Pack
16.17
Rechargeable Battery
2 Hours (0-100%)
Storage Temperature
-13° to 131°F (-25° to 55°C)
Form Factors Supported
Rackmount
Input Nominal Voltage Description
Normal: 89-162Vac; Extended: 70-162Vac
Nominal Voltage Details
100V, 110V, 120V, 125V
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 89 to 162Vac at default input voltage of 120V
Plug Type
NEMA 5-15P
Maximum Input Amps
12
Minimum Required Rack Depth (cm)
41.07
Minimum Required Rack Depth (inches)
16.17
UPS Input Cord Length (m)
1.8
UPS Power Module Dimensions
3.37 x 17.24 x 14.17
Power Mode Transfer Time
10ms Typical
Output Capacity (VA)
1440
UPS Input Connection Type
5-15P
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS
Individually controllable load banks
Input Nominal Voltage
100 VAC
110 VAC
120 VAC
High Availability UPS Features
Automatic voltage regulation (AVR)
Expandable battery backup
Hot swappable batteries
Pure sine wave output
Nominal Input Voltage Supported
100 VAC
110 VAC
120 VAC

Export product specification

Need product support?

Support from Eaton