Knowledge Search
Download document () of 20
We make what matters work*

5P3000RTG2

Eaton 5P G2 3000VA 3000W 120V Line-Interactive UPS - 1x L5-30R and 6x 5-15/20R Outlets, Cybersecure Network Card Option, 2U Rack/Tower

  • Unity power factor (1.0) delivers full rated power to support modern IT loads
  • Pure sine wave output ensures compatibility and stability for sensitive equipment
  • Exclusive ABM technology increases battery life by 50%
  • Rack-friendly design is shorter in depth and 25% lighter than earlier 5P model
  • Optional NETWORK-M3 Gigabit network card enables full remote access and control

General specifications

Product Name
Eaton 5P G2 UPS
Catalog Number
5P3000RTG2
UPC
786687110941
Product Length/Depth
603 mm
Product Height
85.5 mm
Product Width
438 mm
Product Weight
33.8 kg
Compliances
ENERGY STAR certified
FCC part 15 class A
RoHS
Certifications
CAN/CSA C22.2
ICES
IEC/EN 62040-1
UL 1778
Global Catalog
5P3000RTG2
Product Type
UPS

Product specifications

Topology
Line-interactive
Rack size
2U
VA rating
3000 VA
Package contents
  • 3000VA 3000W 120V 5P G2 Line-Interactive UPS
  • USB cable
  • RS-232 cable
  • Rack-mounting hardware
  • Tower support stands
  • User documentation
Input frequency range
50/60 Hz
Electric current - max
24A
Battery management
ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
Battery type
Valve Regulated Lead Acid (VRLA)
Runtime at half load
9 min
Relative humidity
20-90% non-condensing
Front Panel LCD Display
LCD graphical display
Input Plug Type
NEMA L5-30P
Output Receptacles
5-15/20R
L5-30R
Nominal Output Voltage
120V
Network Management Cards
NETWORK-M3
Network Management Cards Details
Network card optional
Output power factor
1
Phase (input)
Single-phase
Runtime at full load
3 min. (3000W)
Communication interface
RS-232
USB (HID enabled)
Battery Access
Battery Door
Dc Voltage
72
Operating Temperature Range
32° to 104°F (0° to 40°C)
Load Management Receptacles
2 Banks (2 outlets per bank)
High Voltage Transfer to Battery Power
151V +/-3%
Low Voltage Transfer to Battery Power
89V +/-3%
Application
  • Retail/Point of Sale
  • Hospitality
  • Large Network
  • Audio/Video
Switch configuration
5 Buttons: Esc, Up, Down, Enter, On/Off; RPO / ROO; Relay Out
AC suppression joule rating
380
Housing material
Steel
Output AC waveform (AC mode)
Sine Wave
Output AC waveform (battery mode)
Pure sine wave
Output Capacity (kVA)
3
Operating Elevation
3000m
Audible Alarms
Audible alarm indicates utility failure, low-battery, overload, other UPS/Battery fault or remote shutdown
Battery Start Capability
Cold-start operation supported
Cooling Method
Fan
LED Indicators
3 status-indicating LEDs (normal, battery mode, alarm); LED light Bar (Blue = Nominal, Yellow = Warning, Red = Alarm)
Rechargeable Battery
9 Hours
Recommended Electrical Service
30A 120V
Storage Temperature
5° to 122°F (-15° to 50°C)
Input Nominal Voltage Description
Normal Mode: 120Vac (89-151 Vac); Extended Mode: 120V (70-153 Vac at <87% load)
Nominal Voltage Details
100V, 120V, 125V
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 89 to 151Vac (Normal) 70 to 153Vac (Extended)
Plug Type
NEMA L5-30P
Maximum Input Amps
24
Minimum Required Rack Depth (cm)
68.58
Minimum Required Rack Depth (inches)
27
UPS Input Cord Length (m)
3.1
Power Mode Transfer Time
10ms Typical
Output Capacity (VA)
3000
Included Accessories
Rackmount hardware, Tower support stands
UPS Input Connection Type
L5-30P
Input Nominal Voltage
120 VAC
High Availability UPS Features
Automatic voltage regulation (AVR)
Sine wave output
Nominal Input Voltage Supported
120 VAC

Export product specification

Need product support?

Support from Eaton