Knowledge Search
Download document () of 20
We make what matters work*

5PEBM36VRT-L

Eaton 5P G2 36V Lithium-Ion Extended Battery Module (EBM) for 5P G2 UPS Systems, 2U Rack/Tower

  • Connects to expandable 2U Eaton 5P G2 lithium-ion UPS systems to add critical runtime
  • Includes heavy-gauge battery cabling with high-current 36V DC connectors
  • Daisy-chain connector supports additional battery packs for even longer runtime

General specifications

Product Name
Eaton 5P G2 UPS
Catalog Number
5PEBM36VRT-L
UPC
786689959111
Product Length/Depth
282 mm
Product Height
85.5 mm
Product Width
438 mm
Product Weight
11.2 kg
Compliances
FCC Class B
REACH
RoHS
WEEE
Certifications
CAN/CSA C22.2
EN 62040-1-1
cTUVus
NOM
UL 1778
Global Catalog
5PEBM36VRT-L
Product Type
UPS

Product specifications

Battery replacement
EBP-1004-L
Relative humidity
0-95% non-condensing
Temperature range
32° to 104°F (0° to 40°C)
System Requirements
Compatible with Eaton’s 5P1000RT2UG2-L, 5P1000RT2UNG2-L, 5P1550RT2UG2-L and 5P1550RT2UNG2-L 5P G2 lithium-ion UPS systems
Battery Replacement Description
Hot-swappable, user replaceable batteries.
Internal UPS Replacement Battery Cartridge
EBP-1004-L
Minimum Required Rack Depth
16.2 in
Operating Elevation
0 - 9842.5 FT (0 - 3000 Meters)
Operating Temperature
32° to 104°F (0° to 40°C)
Storage Temperature Range
-13° to 122°F (-25° to 50°C)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton