Knowledge Search
Download document () of 20
We make what matters work*

5PXEBM48RTG2

Eaton 5PX G2 extended battery module (EBM), 2U, used with 5PX1000RTG2, 5PX1000RTNG2, 5PX1500RTG2, 5PX1500RTNG2, 5PX1500HRTG2

List price $908.25

General specifications

Product Name
Eaton 5PX G2 extended battery module (EBM)
Catalog Number
5PXEBM48RTG2
UPC
743172105820
Product Length/Depth
17.6 in
Product Height
17.2 in
Product Width
3.4 in
Product Weight
61.3 lb
Warranty
3 year on electronics, 3 year on batteries with registration
Compliances
CE Marked
REACH
Certifications
cULus
RoHS
BSMI
Global Catalog
5PXEBM48RTG2
Product Type
Extended Battery Module (EBM)

Battery

Battery type
Sealed, lead-acid

Electrical output

Topology
Line-interactive

Additional specifications

Rack size
2U
Package contents
  • 5PXEBM48RTG2 External 48V Battery Pack
  • External battery cable
  • Rack-mounting hardware
  • Tower support stands
  • Quick Start Guide
Used with
5PX1000RTG2, 5PX1000RTNG2, 5PX1500RTG2, 5PX1500RTNG2, 5PX1500HRTG2

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Register product

Please complete the form to register your product