Download document () of 20

600112FUL-0000

Eaton Alarms & signalling devices, Fulleon, Remote Indicator, Buzzer, Red lens, White housing (REM/C/B LED INDICATO + BUZZER 24V)

General specifications

Product Name
Eaton LED Remote Indicator
Catalog Number
600112FUL-0000
EAN
8714112058652
Product Length/Depth
49 mm
Product Height
87 mm
Product Width
87 mm
Product Weight
0.083 kg
Certifications
CE
Global Catalog
600112FUL-0000

Product specifications

Nominal voltage - max
30 V
Nominal voltage - min
3 V
Type of current
DC
Electricity consumption
0.015 A
Power
0.36 W
Lens color
Red
Lamp type
LED not exchangeable
Sound output
66 dB
Type of optical signal
Continuous light
Type of acoustic signal device
Buzzer
Type of acoustic signal
Continuous tone
Mounting Method
Surface mounting
Color housing
White
Frequency sound signal - max
0.5 Kilo Hertz
Frequency sound signal - min
0.5 Kilo Hertz
Alarm current - max
0.015 mA
Alarm current - min
0.015 mA
Construction material
PC/ABS
Humidity (Non Condensing) - Max
95 %
Humidity (Non Condensing) - Min
0 %
Operating temperature - max
60 °C
Operating temperature - min
-20 °C
System typology
Conventional (Non-addressable)
Tones
1
Voice tones
No
Product branding
Eaton
Degree of protection
IP23
Suitable for
Wall Mounting
Ceiling Mounting
Light color
Red
System wiring
0.5 - 2.5 mm
Function continuous light
YES
Function flashlight
NO
Housing material
Plastic
Dimmable
NO
Solar operation
NO
Function rotating light
NO
Function pulsating light
NO
With infrared
NO
Voltage type
DC
Max. Ambient Temperature During Operation - Min
60 °C

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.