Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton 70160 Series Medium Duty Closed Circuit Pump Manual Control
Catalog Number
70160-RGM-03
Model Code
ADB12R5ARB11HH1F0A00320B0000AF0C
Product Length/Depth
9.95 IN
Product Height
6.53 IN
Product Width
6.53 IN
Product Weight
21 LB
Warranty
Hydraulics Warranty

Product specifications

Configuration
Single
Working pressure - max
5076 Psi
Design code
C
Identification
Standard
Main Port Location B
Opposite Sides
Maximum Input Torque
119 N-m
Minimum Working Pressure
5076 Psi
Shaft rotation
Right
Main Port Location A
Opposite Sides
Input shaft
13 Tooth 16/32 Spline, Shaft Ext 41.1 [1.62]
Design type
None
Peak Pressure Rating
5500 Psi
Special features
None
Type
Variable Displacement
Control Shaft
With Diameter 18.75 [.750] Taper .125-1, Keyway 4.78 X 19.8 [.188 X .78] And .3125-24 UNF-2B, 12.2 [.48] Minimum Full Thread (Key Included); 113 [4.45] From Unit Centerline To Control Shaft End
Mounting Flange Location
Standard J744
Mounting Type
Standard
Unit type
Single
Main Port Orientation
Radial
Housing material
Cast Iron
Paint
None
Main Port(s)
1.0625-12 UN-2B SAE O-RING PORTS
Displacement
20.3 CCR
Rated speed - max
3600 RPM
Maximum Input Power
42 KW
Flow at Rated Speed and PSI
64.3 LQ
Application
Mining Machinery, Dump Trucks Lift, Agriculture Tractore , Railroad Equipments Etc.
Drive Shaft Seal Configuration
Single
How to buy from Eaton