Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton 70360 Series Medium Duty Closed Circuit Pump Manual Control
Catalog Number
70360-LEN-02
Model Code
ACV20LBJ1UUA1A00000000A0B
Product Length/Depth
10.82 IN
Product Height
7.02 IN
Product Width
6.62 IN
Product Weight
33 LB
Warranty
Hydraulics Warranty

Product specifications

Auxiliary Port Top-Front (C1) or Bypass Valve
.750-16 UNF-2B SAE O-Ring Port
Configuration
Single
Working pressure - max
5500 Psi
Design code
B
Identification
Standard
Maximum Input Torque
237 N-m
Minimum Working Pressure
5076 Psi
Drain Port Size and Location
.750-16 UNF-2B SAE O-Ring Port; Top (D1); .750-16 UNF-2B SAE O-Ring Port; Bottom; Plugged (D2)
Shaft rotation
Left
Charge Pump
None
Main Port Location A
Opposite Sides
Input shaft
41 Tooth 48/96 Ext, Dia 22.22 [.875], Shaft Ext 24.4 [.96]
Auxiliary Mounting
[2-Bolt A] SAE Flange Series 82-2
Output Shaft
9 Tooth 16/32 Internal, Diameter 15.88 [.625], Accepts Shaft Extension 31.8 [1.25]
Peak Pressure Rating
5500 Psi
Code Title
Eaton Medium Duty Manually Variable Displacement Axial Piston Pump
Control Location
Right Side
Special features
None
Type
Variable Displacement
Control Shaft
19.1 [.75] Square Shaft With Bolt Groove; 128 [5.04] From Centerline To Control Shaft End
Relief Valve Setting for Main Port A
379.2 b
Mounting Flange Location
Standard J744
Mounting Type
Standard
Unit type
Single
Destroke Valve
No
Main Port Orientation
Radial
Housing material
Cast Iron
Paint
Black Per Spec 209-13B
Main Port(s)
1.0625-12 UN-2B SAE O-Ring Port - Opposite Sides
Displacement
40.6 CCR
Charge Pump Options
None
Rated speed - max
3600 RPM
Maximum Input Power
84 KW
Valve Plate
Valve Plate- Type 1
Flow at Rated Speed and PSI
140 LQ
Control options
None
Application
Construction, Agriculture, Truck and Bus, Oil and Gas, and other mobile applications
Relief Valve Setting for Main Port B
379.2 b
Drive Shaft Seal Configuration
Single
How to buy from Eaton