Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton 70360 Series Medium Duty Closed Circuit Pump Manual Control
Catalog Number
70360-RAA-02
Model Code
ACV3ARAL2HHB4A000100J0B0B
Product Length/Depth
10.82 IN
Product Height
7.02 IN
Product Width
6.62 IN
Product Weight
33 LB
Warranty
Hydraulics Warranty

Product specifications

Type
Variable Displacement
Configuration
Single
Mounting Flange Location
Standard J744
Mounting Type
Standard
Working pressure - max
5500 Psi
Unit type
Single
Main Port Orientation
Radial
Design code
B
Identification
Standard
Paint
Black Per Spec 209-13B
Main Port(s)
1.0625-12 UN-2B SAE O-RING PORTS; SAME SIDE (BOTTOM - NOT FOR PUMPS WITH INTERNAL CHARGE)
Maximum Input Torque
237 N-m
Minimum Working Pressure
5076 Psi
Displacement
49.2 CCR
Shaft rotation
Right
Input shaft
15 Tooth 16/32 External, Diameter 24.98 [.984], Shaft Extension 46 [1.81]
Rated speed - max
3600 RPM
Maximum Input Power
84 KW
Peak Pressure Rating
5500 Psi
Valve Plate
Valve Plate- Type 1
Flow at Rated Speed and PSI
140 LQ
Code Title
Eaton Medium Duty Manually Variable Displacement Axial Piston Pump
Application
Construction, Agriculture, Truck and Bus, Oil and Gas, and other mobile applications
Drive Shaft Seal Configuration
Single
How to buy from Eaton