Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton 70360 Series Medium Duty Closed Circuit Pump Manual Control
Catalog Number
70360-RNR-02
Model Code
ACV20RAJ1EEA1C21430000A0B
Product Length/Depth
11.01 IN
Product Height
7.02 IN
Product Width
6.62 IN
Product Weight
33 LB
Warranty
Hydraulics Warranty

Product specifications

Configuration
Single
Working pressure - max
5500 Psi
Design code
B
Identification
Standard
Main Port Location B
Opposite Sides
Maximum Input Torque
237 N-m
Minimum Working Pressure
5076 Psi
Input Mounting Flange
SAE B
Drain Port Size and Location
.750-16 UNF-2B SAE O-Ring Port; Top; Plugged (D1); .750-16 UNF-2B SAE O-Ring Port; Bottom (D2)
Control Shaft Location
Right Side
Shaft rotation
Right
Charge Pump
13.8 Cm3/R [.84 In3/R]; .750-16 UNF-2B SAE O-Ring Port For Suction Inlet (S)
Main Port Location A
Opposite Sides
Input shaft
15 Tooth External Spline; 16/32 Pitch; 24.981 [.9835] Major Diameter; 46 [1.81] Shaft Extension
Auxiliary Mounting
Horizontal SAE J744 Flange 82-2 (2 Bolt A); Accepts 9 Tooth 16/32 Pitch Spline With 31.7 [1.25] Shaft Extension (No Coupler Required)
Peak Pressure Rating
5500 Psi
Code Title
Eaton Medium Duty Manually Variable Displacement Axial Piston Pump
Charge Pump Displacement
13.8 CCR
Special features
None
Type
Variable Displacement
Control Shaft
19.1 [.75] Square Shaft With Bolt Groove; 128 [5.04] From Centerline To Control Shaft End
Mounting Flange Location
Standard J744
Mounting Type
Standard
Unit type
Single
Main Port Orientation
Radial
Paint
Red Oxide Primer Per Spec 209-13A
Main Port(s)
1.0625-12 UN-2B SAE O-Ring Port - Opposite Sides
Displacement
40.6 CCR
Rated speed - max
3600 RPM
Maximum Input Power
84 KW
Charge Pressure Relief Valve Setting
17.24 b
Valve Plate
Valve Plate- Type 1
Flow at Rated Speed and PSI
140 LQ
Application
Construction, Agriculture, Truck and Bus, Oil and Gas, and other mobile applications
Drive Shaft Seal Configuration
Single
How to buy from Eaton