Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Product specifications

Configuration
Single
Maximum Working Pressure
350 b
Design Code
D
Identification
Standard
Main Port Location B
Right Side
Maximum Input Torque
237 N-m
Drain Port Size and Location
1.0625-12 UN-2B SAE O-Ring Port - Left (D1) & Right (D2) Sides, Left Side Plugged; Thru Drain Into Rear Auxiliary Flange (D3)
Shaft Rotation
Right
Charge Pump
6.9 Cm3/R [.42 In3/R] With 1.3125-12 UN-2B SAE O-Ring Port For Suction Inlet (S)
Main Port Location A
Right Side
Input Shaft
15 Tooth 16/32 Spline, Shaft Extension 46 [1.81]
Output Shaft
9 Tooth 16/32 Internal, Diameter 15.88 [.625], Accepts Shaft Extension 31.8 [1.25]
Peak Pressure Rating
5500 Psi
Auxiliary Port Side (C4 or C5) (Charge Pump Only)
.750-16 UNF-2B SAE o-ring port (right side CW, left side CCW)
Code Title
40.6 cm3/R [2.48 in3/R] Servo Controlled Variable Displacement Pump
Control Type
None
Charge Pump Displacement
6.9 CCR
Special Features
None
Type
Variable Displacement
Mounting Flange Location
Standard J744
Mounting Type
Standard
Unit Type
Single
Destroke Valve
No
Main Port Orientation
Radial
Housing Material
Cast Iron
Paint
Primer Per Spec 209-13A
Main Port(s)
1.3125-12 UN SAE O-Ring Port
Displacement
40.6 CCR
Maximum Rated Speed
3600 RPM
Maximum Input Power
84 KW
Charge Pressure Relief Valve Setting
21 b
Flow at Rated Speed and PSI
140 LQ
Application
Construction, Agriculture, Truck and Bus, Oil and Gas, and other mobile applications
Drive Shaft Seal Configuration
Single
How to buy from Eaton