Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton 72400 Series Medium Duty Closed Circuit Pump Servo Control
Catalog Number
72400-RUK-04
Model Code
ACGRAFA2CEZ2MM0EP0AA00BCH0D
Product Length/Depth
12.63 IN
Product Height
8.53 IN
Product Width
12.06 IN
Product Weight
62 LB
Warranty
Hydraulics Warranty

Product specifications

High Pressure Relief Valve Setting Port A
325 b
Configuration
Single
Working pressure - max
350 b
Design code
D
Identification
Standard
Main Port Location B
Left Side
Maximum Input Torque
286 N-m
Minimum Working Pressure
5076 Psi
Input Mounting Flange
SAE B
Drain Port Size and Location
1.0625-12 UN-2B SAE O-Ring Port - Left (D1) & Right (D2) Sides, Both Sides Plugged; Thru Drain Into Rear Auxiliary Flange (D3)
Shaft rotation
Right
Charge Pump
13.8 Cm3/R [.84 In3/R] With 1.3125-12 UN-2B SAE O-Ring Port For Suction Inlet (S)
Main Port Location A
Left Side
Input shaft
15 Tooth 16/32 External, Diameter 24.98 [.984], Shaft Extension 46 [1.81]
Auxiliary Mounting
[2-Bolt A] SAE Flange Series 82-2
Output Shaft
35 Tooth 48/96 External, Diameter 19 [.750], To Be Used With Spacer To Accept Shaft Extension 24.4 [.96]
Peak Pressure Rating
5500 Psi
Auxiliary Port Side (C4 or C5) (Charge Pump Only)
.750-16 UNF-2B SAE o-ring port (right side CW, left side CCW)
Code Title
49.2 cm3/R [3.00 in3/R] Servo Controlled Variable Displacement Pump
Control Type
None
Charge Pump Displacement
13.8 CCR
Special features
None
Type
Variable Displacement
Mounting Flange Location
Standard J744
Mounting Type
Standard
Unit type
Single
Destroke Valve
No
Main Port Orientation
Radial
Housing material
Cast Iron
Paint
Black Per Spec 209-13B
Main Port(s)
1.3125-12 UN SAE O-Ring Port
Control
Electronic Proportional Control 12 Volt DC Without Electronic Driver
Displacement
49.2 CCR
Rated speed - max
3600 RPM
Maximum Input Power
102 KW
Charge Pressure Relief Valve Setting
325 b
Flow at Rated Speed and PSI
169 LQ
Control options
None
Application
Construction, Agriculture, Truck and Bus, Oil and Gas, and other mobile applications
Drive Shaft Seal Configuration
Single
How to buy from Eaton