Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton 72400 Series Medium Duty Closed Circuit Pump Servo Control
Catalog Number
72400-SVS-04
Product Length/Depth
13.24 IN
Product Height
8.85 IN
Product Width
8.43 IN
Product Weight
62 LB
Warranty
Hydraulics Warranty

Product specifications

High Pressure Relief Valve Setting Port A
345 b
Configuration
Single
Maximum Working Pressure
350 b
Control Orifice Upper Servo Diameter
.71 MM
Design Code
D
Identification
Standard
Control Orifice Lower Servo Diameter
.71 MM
Main Port Location B
Right Side
Maximum Input Torque
286 N-m
Minimum Working Pressure
5076 Psi
Drain Port Size and Location
Thru Drain Into Rear Auxiliary Flange (D3)
Shaft Rotation
Right
Charge Pump
None
Main Port Location A
Right Side
Input Shaft
15 Tooth 16/32 Spline, Shaft Extension 46 [1.81]
Auxiliary Mounting
[2-Bolt B] SAE Flange Series 101-2
Output Shaft
13 Tooth 16/32 Internal, Diameter 21.81 [.858], Accepts Shaft Extension 41.1 [1.62]
Peak Pressure Rating
5500 Psi
Auxiliary Port Side (C4 or C5) (Charge Pump Only)
.750-16 UNF-2B SAE o-ring port (right side CW, left side CCW)
Code Title
49.2 cm3/R [3.00 in3/R] Servo Controlled Variable Displacement Pump
Special Features
Left Hand Neutral Adjustment; Polyacrylate Drive Shaft Seal
Type
Variable Displacement
Mounting Flange Location
Standard J744
Mounting Type
Standard
High Pressure Relief Valve Setting Port B
345 b
Unit Type
Single
Destroke Valve
No
Main Port Orientation
Radial
Housing Material
Cast Iron
Paint
Black Per Spec 209-13B
Main Port(s)
1.3125-12 UN SAE O-Ring Port
Control
Manual Displacement Control with (Normally Closed) Neutral Lockout Switch (Wide Band Neutral)
Displacement
49.2 CCR
Charge Pump Options
None
Control Supply Orifice Diameter
.91 MM
Maximum Rated Speed
3600 RPM
Maximum Input Power
102 KW
Charge Pressure Relief Valve Setting
345 b
Flow at Rated Speed and PSI
169 LQ
Control Options
Control Lever With Mounting Hole Diameter 10.31 [.406], Located 26.9 [1.06] From Shaft Centerline
Application
Construction, Agriculture, Truck and Bus, Oil and Gas, and other mobile applications
Drive Shaft Seal Configuration
Single
How to buy from Eaton