Select your location

Eaton Crouse-Hinds series Pauluhn 740/741 spot light
740ASMRSGRD
Specifications

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn 740/741 spot light
Catalog Number
740ASMRSGRD
Product Length/Depth
8.75 IN
Product Height
11.69 IN
Product Width
8.19 IN
Product Weight
6 LB

Product specifications

Special Features
Shock mount, guard
Ingress Protection (IP) Ratings
IP66
NEMA Rating
4
Wattage
200W
Area Classification
Ordinary/Non-Hazardous Locations
Lens Material
Heat resistant glass
Optical Distribution
Medium
Lamp Type
Incandescent
Material
Copper-free aluminum
Mounting Method
Surface
Standards Type
NEC/CEC
Voltage Rating
120 Vac