Select your location

Eaton Crouse-Hinds series Pauluhn 740/741 spot light
741ASM-230V
Specifications

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn 740/741 spot light
Catalog Number
741ASM-230V
Product Length/Depth
10.06 IN
Product Height
12.69 IN
Product Width
8.88 IN
Product Weight
8.8 LB

Product specifications

Ingress Protection (IP) Ratings
IP66
NEMA Rating
4
Wattage
300W
Area Classification
Ordinary/Non-Hazardous Locations
Lens Material
Heat resistant glass
Optical Distribution
Medium
Lamp Type
Incandescent
Material
Copper-free aluminum
Mounting Method
Surface
Standards Type
NEC/CEC
Voltage Rating
230 Vac