Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton 5A solid core current sensor
Catalog Number
741B0016
EAN
5703498700104
Product Length/Depth
52 MM
Product Height
60 MM
Product Width
54 MM
Product Weight
.45 KG

Product specifications

Application Current (Primary Rating)
150A
Output Current (Secondary)
5A
CT Type
Solid Core
How to buy from Eaton