Select your location

Eaton Crouse-Hinds series Pauluhn 740/741 spot light
741SMGRD
Specifications

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn 740/741 spot light
Catalog Number
741SMGRD
Product Length/Depth
10.06 IN
Product Height
12.69 IN
Product Width
8.88 IN
Product Weight
21.4 LB

Product specifications

Special Features
Guard
Ingress Protection (IP) Ratings
IP66
NEMA Rating
4
Wattage
300W
Area Classification
Ordinary/Non-Hazardous Locations
Lens Material
Heat resistant glass
Optical Distribution
Medium
Lamp Type
Incandescent
Material
Brass
Mounting Method
Surface
Standards Type
NEC/CEC
Voltage Rating
120 Vac