Select your location

Eaton Crouse-Hinds series Pauluhn 740/741 spot light
741SMWFLBLU-WHT
Specifications

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn 740/741 spot light
Catalog Number
741SMWFLBLU-WHT
Product Length/Depth
10.06 IN
Product Height
12.69 IN
Product Width
8.88 IN
Product Weight
19 LB

Product specifications

Special Features
White painted, blue colored lens
Ingress Protection (IP) Ratings
IP66
NEMA Rating
4
Wattage
300W
Area Classification
Ordinary/Non-Hazardous Locations
Lens Material
Heat resistant glass
Optical Distribution
Wide
Lamp Type
Incandescent
Material
Brass
Mounting Method
Surface
Standards Type
NEC/CEC
Voltage Rating
120 Vac