Select your location

Specifications

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn 746M spot light
Catalog Number
746AQMR
Product Length/Depth
14.63 IN
Product Height
17 IN
Product Width
11.25 IN
Product Weight
22 LB

Certifications and compliances

Area Classification
Ordinary/Non-Hazardous Locations
Standards Type
NEC/CEC
NEMA Rating
4X
Ingress Protection (IP) Ratings
IP66

Product specifications

Lamp Type
Quartz halogen
Wattage
500W
Mounting Method
Surface
Material
Copper-free aluminum
Lens Material
Heat resistant glass
Optical Distribution
Medium
Voltage Rating
120 Vac
How to buy from Eaton
Locate a channel partner

Find an authorized distributor or sales rep near you

Questions before you buy

Email us using the link above, or call our Customer Support team at 1-866-764-5454